Honeycomb Optical Breadboards

Honeycomb core optical breadboards are high performance breadboards designed for demanding applications. Our trussed hexagonal honeycomb core design maximizes an optical breadboard's rigidity to weight ratio by using an additional steel member to bridge across the center of the honeycomb cells. This design enables a triple core interface at each honeycomb cell that is vertically bonded along the height of the core for a 50% increase in local rigidity compared to open-cell honeycomb cores.

Showing 186 products in 3 families